IR2117S
Overview
600 V single high-side gate driver IC with single input
EiceDRIVER™ 600 V high side gate driver IC with typical 0.25 A source and 0.5 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs. Also available in 8 Lead PDIP.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage
- dV/dt immune
- Gate drive supply range from 10 to 20 V
- Undervoltage lockout
- CMOS Schmitt-triggered inputs with pull-down
- Output in phase with input (IR2117) or out of phase with input (IR2118 )
Diagrams
Videos
Training
Support